Product Number: MDBU12AA024YEAA

Indoor Mini-distribution 24 Fibers OS2

Indoor Mini-distribution fiber cable, OS2, 24F, LSZH Jacket, IEC 60332-3-24

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

High degree of flexibility suitable for horizontal, interconnect applications; Excellent LSZH flame retardant performance for indoor application

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OS2 24 Yellow

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Central Strength Member

GRP

Bulk Cable Weight

36 kg/km

Number of Active Subunits

2

Number Of Fillers @Stranding1

2

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.5 mm 0.65 mm

Mode Field Diameter at 1310 nm

9.2 µm

Mode Field Diameter at 1550 nm

10.4 µm

Fiber Core Diameter

9 µm

Max. Attenuation at 1550 nm

0.22 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11 20 x Cable OD
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 10 x Cable OD
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 660 N (148 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 200 N (45 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 1000 N/100mm

Operating Temperature Range

-20 °C to +60 °C

Storage Temperature Range

-20 °C to +60 °C

UL Rating/Flame Test

Non-UL Rated

IEC Flammability

IEC 60332-3-24

TIA/EIA Compliance

EIA/TIA-455

ISO/IEC Compliance

IEC 60793-1-1, IEC 60794-1-1

Update and Revision

Revision Number: 0.33 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.33 Revision Date: 12-07-2023