Product Number: NTZL12AA004YEAA

Indoor tight buffered distribution cable LSZH jacket 4F SM G.652.D, IEC 60332-1 rated

Indoor optical fiber distribution cable: 900μm LSZH tight buffer, Aramid yarn reinforcing, Single LSZH jacket, 4 Fibers, SM G.652.D, IEC 60332-1 rated

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

High degree of flexibility suitable for backbone, horizontal, inner and inter-building installations; LSZH flame retardant performance for indoor application

Fiber Type

OS2, G.652.D

Fiber Core Diameter

9 µm

Fiber Diameter

125 µm

Buffer Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Buffer Construction

Tight Buffer

Buffer Diameter

900 µm

Fiber Count

4

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

4.8 mm (0.19 in)

Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

Max. Crush Resistance During Installation : 1000 N/100 mm Max. Crush Resistance During Operation : 300 N/100 mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

21.6 kg/km (14.5 lbs/1000ft)

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60793-1-1<multisep/>IEC 60794-1-1, IEC 61034-2 - Smoke Density Min Transmittance = IEC 61034-2

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.56 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.56 Revision Date: 12-07-2023