Product Number: NYGU12BA008BKAA
Outdoor OFC CLT (jelly filled): ARAMID YARNS + CST + Single PE Jacket, 8F, SM, G.652.D
Outdoor optical fiber Central Loose Tube (jelly filled) cable with aramid yarn as flexible non-metallic strength member, Corrugated Steel Tape armor and Single polyethylene jacket (black), 8F, SM, G.652.D
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Central Loose Tube Cable |
---|---|
Suitable Applications |
For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. |
Fiber Specifications
Fiber Type |
OS2, G.652.D |
---|---|
Fiber Core Diameter |
125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
8 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Fibers Per Subunit |
8 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
3.0 mm |
Subunit Color |
Natural |
Armor Specifications
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PE - Polyethylene |
Nom. Diameter |
7.3 mm (0.29 in) |
Color |
Black |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.36 dB/km | 0.22 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
Mechanical Characteristics
Min. Bend Radius During Installation |
20 x Cable OD |
---|---|
Min. Bend Radius During Operation |
10 x Cable OD |
Max. Tensile Strength During Installation |
1000 N (220 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
1000 N/100 mm for short term |
Mechanical Tests
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Bulk Cable Weight |
54 kg/km (36 lbs/1000ft) |
---|
Temperature Range
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Storage Temperature Range |
-40 °C to +70 °C |
Standards and Compliance
Environmental Suitability |
Outdoor |
---|---|
ISO/IEC Compliance |
IEC 60793-1-1 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
History
Update and Revision |
Revision Number: 0.43 Revision Date: 12-07-2023 |
---|
Information
Update and Revision |
Revision Number: 0.43 Revision Date: 12-07-2023 |
---|
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables