Product Number: TF-3D9-012-RN5
Factory, In+Outdoor, DN, OM3, 12f, Non-Unit, Sgl Jkt - PVC, OFNR, Ozone-UV-Oil Res
Factory Grade, Indoor/Outdoor, Distribution, OM3, 12 Fibers, Non-Unit 900um, Single Jacket - PVC, OFNR, Ozone-UV-Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Distribution Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Specifications
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50 µm |
Fiber Diameter |
250 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.260 in (6.6 mm) |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 | 550 |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
27 lbs/kft (40 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-104-696 |
Product Notes
Notes |
Ozone, Hydraulic fluid resistant |
---|
History
Update and Revision |
Revision Number: 0.22 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.22 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TF-3D9-012-RN5N | Black | Reel |
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables