Product Number: TM-3D9-006-LNA

Marine, In+Outdoor, DN, OM3, 6f, Non-Unit, Sgl Jkt - LSZH, OFNR-ST1, ABS

Marine Grade, Indoor/Outdoor, Distribution, OM3, 6 Fibers, Non-Unit 900um, Single Jacket - LSZH, OFNR-ST1, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Distribution Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.240 in (6.1 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

25 lbs/kft (37 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

OFNR-ST1, FT4

ICEA Compliance

S-104-696

IEEE Compliance

IEEE 45

Marine Compliance

ABS

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TM-3D9-006-LNAN Black Reel