Product Number: TT-SDK-024-LIN
Transit, In+Outdoor, DN, OS2, 24f, Unitized, AIA, Dbl Jkt - LSZH, OFCR-ST1
Transit Grade, Indoor/Outdoor, Distribution, OS2, 24 Fibers, Unitized (12f/unit) 900um, Aluminum Interlock Armor, Double Jacket - LSZH, OFCR-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Distribution Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Buffer Material |
LSZH - Low Smoke Zero Halogen |
Buffer Diameter |
900 µm |
Fiber Count |
24 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
2 |
---|---|
Number of Fillers |
2 |
Fibers Per Subunit |
12 |
Subunit Diameter |
0.230 in (5.8 mm) |
Subunit Color |
Yellow |
Subunit Strength Members |
Waterblocking Aramid Yarn |
Central Strength Member |
Upjacketed GRP |
Core Wrap |
Waterblocking Tape |
Inner Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.688 in (17.5 mm) |
Color |
Black |
Number of Ripcords |
1 |
Armor Specifications
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Outer Jacket Specifications
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
---|---|
Nom. Diameter |
1.100 in (27.9 mm) |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | - |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
398 lbs/kft (592 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFCR-ST1, FT4 |
ICEA Compliance |
S-104-696 |
Other Standard Compliance(s) |
NFPA 130, NFPA 502 |
History
Update and Revision |
Revision Number: 0.30 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.30 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TT-SDK-024-LINN | Black | Reel |
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables