Product Number: FISI001RC

Indoor Riser OS2 Interconnect 1F SX SX Cord 3.0mm Yellow

FX Indoor OS2 Interconnect 1 Fiber OFNR SX SX Cord 3.0MM (900UM) Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm

Buffer Material

PVC

Buffer Diameter

900 μm

Fiber Count

1

Fiber Color Coding

TIA-598-D

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.118 in

Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

50 lbf (220 N)

Max. Tensile Strength During Operation

15 lbf (67 N)

Bulk Cable Weight

5 lbs/1000ft (7.4 kg/km)

Installation Temperature Range

-10C to +60C

Operating Temperature Range

0C to +70C

Storage Temperature Range

-40C to +70C

Environmental Suitability

Indoor

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

FT4

TIA/EIA Compliance

ANSI/ICEA S-83-596

Update and Revision

Revision Number: 0.71 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.71 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type UPC
FISI001RC Yellow Reel 612825286806