Product Number: GIOTC01

Indoor tight buffered pigtail LSZH jacket 1f MM OM5.

Indoor tight buffered pigtail with Low Smoke Zero Halogen outer jacket. 1 fiber MM OM5.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor (Not Riser or Plenum)

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Cable Construction

Fiber Type Fiber Count
OM5 1

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OM5 Tight LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm

Bulk Cable Weight

0.67 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3 N (1 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1 N (0 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 0.5 kN/m

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.52 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.52 Revision Date: 09-17-2024