Product Number: FD4M006P2
Indoor/Outdoor Plenum, OM4, 6 Fibers, Plenum
Indoor/Outdoor, OM4, Mini-Distribution, 6 Fibers, Plenum, 3.0mm, 16 x 250um Fiber
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Composite |
---|---|
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Fibers Per Subunit |
6 |
Subunit Diameter |
0.118 in (3.0 mm) |
Subunit Strength Members |
Waterblocking aramid yarns |
Central Strength Member |
GRP |
Cable Core Waterblocking |
Waterblocking Aramid Yarns |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.380 in (9.7 mm) |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.2 dB/km |
1 Gigabit Ethernet Performance | 1,040 m | 550 m |
10 Gigabit Ethernet Performance | 550 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
670 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
33 lbs/kft (49 kg/km) |
---|
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-104-696 |
TIA/EIA Compliance |
ANSI/ICEA S-104-696 |
History
Update and Revision |
Revision Number: 0.73 Revision Date: 10-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.73 Revision Date: 10-15-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FD4M006P2 | Black | 612825394129 |