Product Number: FI4M048P1
Indoor Mini-Distribution OM4 48 Fibers OFNP Sub-units 2.0 mm (12F)
FX Indoor, Mini-Distribution, OM4, 48 Fibers, OFNP, Sub-units 2.0 mm (12F), Erika Violet Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Mini Distribution Cable |
---|---|
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
48 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
4 |
---|---|
Fibers Per Subunit |
12 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Color |
Erika Violet |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
GRP |
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.272 in (6.9 mm) |
Color |
Erika Violet |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
10 Gigabit Ethernet Performance | 400 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
660 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
100 N/cm |
Bulk Cable Weight |
32 lbs/kft (46 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6 |
NEC / UL Compliance |
OFNP |
CEC / C(UL) Compliance |
OFNP |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
598-D |
Telcordia Compliance |
GR-409 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment) |
History
Update and Revision |
Revision Number: 0.96 Revision Date: 03-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.96 Revision Date: 03-12-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI4M048P1 | Erika Violet | Reel | 612825288770 |