Product Number: FI4M072P1

Indoor Mini-Distribution OM4 72 Fibers OFNP Sub-units 2.0 mm (12F)

FX Indoor, Mini-Distribution, OM4, 72 Fibers, OFNP, Sub-units 2.0 mm (12F), Erika Violet Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

72

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

12

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Erika Violet

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.320 in (8.2 mm)

Color

Erika Violet

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

110 N/cm

Bulk Cable Weight

44 lbs/kft (66 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

OFNP

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.104 Revision Date: 03-19-2025

Update and Revision

Revision Number: 0.104 Revision Date: 03-19-2025

Part Numbers

Item # Color Putup Type UPC
FI4M072P1 Erika Violet Reel 612825288831