Product Number: FISM036P1

Indoor Mini-Distribution OS2 36 Fibers OFNP Sub-units 2.0 mm (12F)

FX Indoor, Mini-Distribution, OS2, 36 Fibers, OFNP, Sub-units 2.0 mm (12F), Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

3

Fibers Per Subunit

12

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Yellow

Subunit Strength Members

Aramid yarns

Central Strength Member

GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.272 in (6.9 mm)

Color

Yellow

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.5 dB/km 0.50 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

32 lbs/kft (46 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

OFNP

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.93 Revision Date: 03-12-2025

Update and Revision

Revision Number: 0.93 Revision Date: 03-12-2025

Part Numbers

Item # Color Putup Type UPC
FISM036P1 Yellow Reel 612825287063