Product Number: FI4X006W0

Indoor Plenum OM4 OptiTuff™ Mini Fiber Cable 6 Fibers

FX Indoor OM4 OptiTuff™ Mini Fiber Cable 6 Fibers OFNP Non-Unitized Erika Violet Jacket

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Category

OptiTuff™ Mini Fiber Cable

Suitable Applications

Raised floor, Data Centers, POL/POLAN, FTTx

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Armor Type and Material

ADA - All-Dielectric Armor

Strength Member

Aramid Yarns

Jacket Material

PVDF - Polyvinylidene Fluoride

Nom. Diameter

0.157 in (4.0 mm)

Color

Erika Violet

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1,100 m 550 m
10 Gigabit Ethernet Performance 400 m --
Min. Effective Modal Bandwidth (EMB) 4,700 m --
Min. Overfilled Launch (OFL) Bandwidth 3,500 m 500 m

Min. Bend Radius During Installation

3.75x Cable OD

Min. Bend Radius During Operation

3.75x Cable OD

Max. Tensile Strength During Installation

100 N (25 lbf)

Max. Tensile Strength During Operation

45 N (10 lbf)

Crush Resistance

220 N/cm

Crush Resistance (Recoverable Signal <lt/> +0.5 dB)

2500 N/cm

Bulk Cable Weight

8 lbs/kft (12 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.84 Revision Date: 10-05-2023

Update and Revision

Revision Number: 0.84 Revision Date: 10-05-2023