Product Number: FD2L144RD

Indoor/Outdoor Riser Loose Tube OM2 144F Unitized

FX Indoor/Outdoor Loose Tube OM2 144 Fibers OFNR Sub-Units(12F) Dry Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Campus Area Network, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Number of Fillers

0

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

GRP

Core Wrap

Waterblocking tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.640 in (16.3 mm)

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m -
Min. Restricted Mode Launch  950 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

158 lbs/kft (234 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-50°C to +70°C

Storage Temperature Range

-50°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

Update and Revision

Revision Number: 0.76 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.76 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FD2L144RD Black Reel 612825384151