Product Number: FMLU12HA144BKAA-C

Universal OFC MLT: Dry Tubes (12F/T), Dry Core, Glass Yarn + CST + LSZH Outer Jacket (black) 144f SM G.652.D. IEC 60332-3-24 rated.

Universal (Indoor/Outdoor) Dry tubes (12F/T), Dry core, optical fiber Multi Loose Tube cable with Glass Yarn strength member, Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 144 fibers SM G.652.D. IEC 60332-3-24 rated.

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OS2, G.652.D

Fiber Core Diameter

9 µm

Fiber Diameter

125 µm

Buffer Material

PBT – Polybutylene Terephthalate

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Color

TIA-598-D

Central Strength Member

GRP

Cable Core Waterblocking

Waterblocking Yarns + Tape

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

16.4 mm (0.646 in)

Color

Black

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

20 x Cable OD

Min. Bend Radius During Operation

10 x Cable OD

Max. Tensile Strength During Installation

2700 N (610 lbf)

Max. Tensile Strength During Operation

900 N (200 lbf)

Crush Resistance

2200N/100mm for Short Term & 1100N/100mm for Long Term

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3
Cable Impact Resistance IEC 60794-1-21-E4
Waterblocking IEC 60794-F5

Bulk Cable Weight

271 kg/km (182 lbs/1000ft)

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Burial

Flammability / Reaction to Fire

IEC 60332-3-24

ISO/IEC Compliance

IEC 60793-1-1IEC 60794-1-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.6 Revision Date: 07-18-2024

Update and Revision

Revision Number: 0.6 Revision Date: 07-18-2024