Product Number: FS2L0126F

Loose Tube OM2 12F OSP Armor Unitized(6F) Gel

FX Outdoor Loose Tube OM2 12 Fibers OSP Corrugated Steel Tape Armor Sub-Units(6F) Gel Black Jacket

  • Availability:
    Global
  • Status:
    Active
FS2L0126F

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

3

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.078 in (2.0 mm)

Central Strength Member

GRP

Core Wrap

Nomex tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.324 in (8.2 mm)

Color

Black

Number of Ripcords

2

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.530 in (13.5 mm)

Color

Black

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m -
Min. Restricted Mode Launch  950 MHz.km 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

101

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.88 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.88 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FS2L0126F Black Reel 612825388227