Product Number: FS2L048NG

Outdoor Loose Tube OM2 48 Fibers

FX Outdoor Loose Tube OM2 48 Fibers OSP Sub-Units (12F) Gel Black

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Outdoor, Campus Area Network, Backbone

Fiber Type

OM2

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

48

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Number of Fillers

1

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Cable Core Waterblocking

Waterblock Tape

Material

PE - Polyethylene

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.410 in (10.4 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 600 m 600 m
10 Gigabit Ethernet Performance 82 m --
Min. Restricted Mode Launch  950 MHz-km 500 MHz-km
Min. Overfilled Launch (OFL) Bandwidth 700 MHz-km 500 MHz-km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

47 lbs/kft (70 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.330 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.330 Revision Date: 10-15-2024

Part Numbers

Item # Color Putup Type UPC
FS2L048NG Black Reel 612825376552