Product Number: FS4H008NG

Outdoor Heavy Duty Loose Tube OM4 8 Fibers

FX Outdoor Heavy Duty Loose Tube OM4 8 Fibers OSP Sub-Units (12F) Gel Black

  • Availability:
    Global
  • Status:
    Active
FS4H008NG

Specifications

Product Overview

Suitable Applications

Outdoor, Campus Area Network, Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

8

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.078 in (2.0 mm)

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Cable Core Waterblocking

Waterblock Tape

Strength Member

Waterblocking Aramid Yarns

Material

PE - Polyethylene

Color

Black

Number of Ripcords

1

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.459 in (11.7 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 550
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz-km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz-km 500 MHz-km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

58 lbs/kft (86 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.76 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.76 Revision Date: 10-15-2024

Part Numbers

Item # Color Putup Type UPC
FS4H008NG Black Reel 612825379539