Product Number: FSSL144NG

Outdoor Loose Tube OS2 144 Fibers

FX Outdoor Loose Tube OS2 144 Fibers OSP Sub-Units(12F) Gel Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking Tape

Cable Core Waterblocking

Waterblock Tape

Material

PE - Polyethylene

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PE - Polyethylene

Nom. Diameter

0.621 in (15.8 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

112 lbs/kft (167 kg/km)

Installation Temperature Range

-30C to +70C

Operating Temperature Range

-40C to +70C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Outdoor, Burial

Sustainability

CA Prop 65

ICEA Compliance

S-87-640

TIA/EIA Compliance

ANSI/ICEA S-87-640

Update and Revision

Revision Number: 0.79 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.79 Revision Date: 10-15-2024

Part Numbers

Item # Color Putup Type UPC
FSSL144NG Black Reel 612825372622