Product Number: GAAGF18
Outdoor (ADSS) OFC MLT: ARAMID + PE with 6 Tubes of Ø1.9mm 18f SM OS2 G.657.A2.
Outdoor dry core (ADSS) optical fiber Multi Loose Tube cable with aramid yarns as strength member and polyethylene outer jacket. Product feature: This cable has all dielectric and self-supporting properties. Existing out of 6 tubes with a diameter of 1.9mm with 18 fibers (3t x 6f) SM OS2 G.657.A2.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Outdoor |
---|---|
Suitable Applications |
All dielectric self-supporting cable (ADSS) for Outdoor use. Particularly suitable for installation between poles with a max span of 150m. Initial sag at 20°C: 1% of span. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.657A2 | 18 | TIA coding (Gxxxxxx.T): Blue, Orange, Green |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White |
---|
Central Strength Member |
GRP |
---|---|
Cable Core Water Tight |
Yes |
Cable Core Waterblocking |
Waterblocking Aramid Yarns + Tape |
Bulk Cable Weight |
72 kg/km |
SubUnit Specifications
Number of Active Subunits |
3 |
---|---|
Number of Subunit Positions |
6 |
Fibers Per Subunit |
6 |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 10.3 mm | Yes |
Optical Characteristics
Max. Attenuation at 1310 nm |
0.40 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.30 dB/km |
Max. Attenuation at 1625 nm |
0.30 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 206 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 206 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2550 N (573 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 850 N (191 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 15 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 7.5 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
REACH |
Compliant |
---|---|
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.50 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.50 Revision Date: 09-17-2024 |
---|