Product Number: NMAD12HA048BKAA

Universal OFC MLT: Steel Central strength member, Gel filling loose tubes(12f/T), Gel filled core, WB Tape + LSZH Inner Jacket (black) + CST + LSZH Outer Jacket (black) 48F OS2

Universal (Indoor/Outdoor) Gel filling loose tubes(12f/T), Gel filled core optical fiber Multi Loose Tube cable with Water Blocking tape, Low Smoke Zero Halogen inner jacket (black), Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 48F OS2, IEC 60332-3-24 Flame rating

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Product Overview

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and /or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and /or tubes. Suitable for Direct Burial.

Fiber Type

OS2, G.652.D

Fiber Core Diameter

9 µm

Fiber Diameter

125 µm

Buffer Material

PBT Polybutylene Terephthalate

Fiber Count

48

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Number of Fillers

2

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Color

Blue, Orange, Green, Brown

Central Strength Member

Steel Rod

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Color

Black

Number of Ripcords

1

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

13.8 mm (0.543 in)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.36 dB/km 0.22 dB/km
Mode Field Diameter 9.2 µm 10.4 µm

Min. Bend Radius During Installation

345 mm

Min. Bend Radius During Operation

172.5 mm

Max. Tensile Strength During Installation

3000 N (670 lbf)

Max. Tensile Strength During Operation

1000 N (220 lbf)

Crush Resistance

3000N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Impact Resistance IEC 60794-1-21-E4
Waterblocking IEC 60794-F5

Bulk Cable Weight

273 kg/km (183 lbs/1000ft)

Operating Temperature Range

- 40°C to +70°C

Storage Temperature Range

- 40°C to +70°C

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

IEC 60332-3-24

ISO/IEC Compliance

IEC 60793-1-1IEC 60794-1-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.8 Revision Date: 10-04-2024

Update and Revision

Revision Number: 0.8 Revision Date: 10-04-2024