Product Number: TF-1LG-012-R25
Factory, In+Outdoor, MLT, OM1, 12f, Gel Tubes 2.8mm, Dbl Jkt - PVC, OFNR, O3 UV Oil Res
Factory Grade,Indoor/Outdoor, Multi-Loose-Tube, OM1, 12 Fibers, Gel Filled Tubes 2.8mm, Double Jacket - PVC, OFNR, Ozone, UV, Oil Res
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Multi-Loose Tube Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Specifications
Fiber Type |
OM1 |
---|---|
Fiber Core Diameter |
62.5 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
4 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
TIA-598-D |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking Tape |
Inner Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Material |
PVC - Polyvinyl Chloride |
Color |
Black |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.514 in (13.1 mm) |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
104 lbs/kft (155 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-104-696 |
Product Notes
Notes |
Ozone, Hydraulic fluid resistant, Suitable for installation in trays per NFPA 70 |
---|
History
Update and Revision |
Revision Number: 0.27 Revision Date: 06-13-2024 |
---|
Information
Update and Revision |
Revision Number: 0.27 Revision Date: 06-13-2024 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TF-1LG-012-R25N | Black | Reel |