Product Number: TF-1LG-024-R25

Factory, In+Outdoor, MLT, OM1, 24f, Gel Tubes 2.8mm, Dbl Jkt - PVC, OFNR, O3 UV Oil Res

Factory Grade,Indoor/Outdoor, Multi-Loose-Tube, OM1, 24 Fibers, Gel Filled Tubes 2.8mm, Double Jacket - PVC, OFNR, Ozone, UV, Oil Res

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM1

Fiber Core Diameter

62.5 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

3

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Color

Black

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.514 in (13.1 mm)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.25 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

104 lbs/kft (155 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

Notes

Ozone, Hydraulic fluid resistant, Suitable for installation in trays per NFPA 70

Update and Revision

Revision Number: 0.27 Revision Date: 06-14-2024

Update and Revision

Revision Number: 0.27 Revision Date: 06-14-2024

Part Numbers

Item # Color Putup Type
TF-1LG-024-R25N Black Reel