Product Number: TF-SLF-006-RI5

Factory, In+Outdoor, MLT, OS2, 6f, Gel Tubes 2.8mm, AIA, Dbl Jkt - PVC, OFCR, Ozone-UV-Oil Res

Factory Grade, Indoor/Outdoor, Multi-Loose-Tube, OS2, 6 Fibers, Gel Filled Tubes 2.8mm, Aluminum Interlock Armor, Double Jacket - PVC, OFCR, Ozone-UV-Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OS2

Fiber Core Diameter

8.2 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

6

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Material

PVC - Polyvinyl Chloride

Color

Black

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.765 in (19.4 mm)

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m --
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

242 lbs/kft (360 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

OFCR, FT4

ICEA Compliance

S-104-696

Notes

Ozone, Hydraulic fluid resistant

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.22 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TF-SLF-006-RI5N Black Reel