Product Number: TF-SLF-006-RS5
Factory, In+Outdoor, MLT, OS2, 6f, Gel Tubes 2.8mm, CST, Sgl Jkt - PVC, OFCR, Ozone-UV-Oil Res
Factory Grade, Indoor/Outdoor, Multi-Loose-Tube, OS2, 6 Fibers, Gel Filled Tubes 2.8mm, Corrugated Steel Tape, Single Jacket - PVC, OFCR, Ozone-UV-Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Multi-Loose Tube Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2 µm |
Fiber Diameter |
250 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
4 |
Fibers Per Subunit |
6 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
TIA-598-D |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking Tape |
Armor Specifications
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.530 in (13.5 mm) |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
115 lbs/kft (171 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
OFCR, FT4 |
ICEA Compliance |
S-104-696 |
Product Notes
Notes |
Ozone, Hydraulic fluid resistant |
---|
History
Update and Revision |
Revision Number: 0.22 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.22 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TF-SLF-006-RS5N | Black | Reel |