Product Number: TM-1LG-012-HNA

Marine, In+Outdoor, MLT, OM1, 12f, Gel Tubes 2.8mm, Sgl Jkt - LSZH, OFNG-ST1, ABS

Marine Grade, Indoor/Outdoor, Multi-Loose-Tube, OM1, 12 Fibers, Gel Filled Tubes 2.8mm, Single Jacket - LSZH, OFNG-ST1, ABS Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Core Wrap

Waterblocking tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.460 in (11.7 mm)

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.25 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m -
Min. Restricted Mode Launch  220 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

89 lbs/kft (132 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

OFNG-ST1, FT4

ICEA Compliance

S-104-696

IEEE Compliance

IEEE 45

Marine Compliance

ABS

Update and Revision

Revision Number: 0.23 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.23 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type
TM-1LG-012-HNAN Black Reel