Product Number: TT-3LG-012-HTN

Transit, In+Outdoor, MLT, OM3, 12f, Gel Tubes 2.8mm, CST, Dbl Jkt - LSZH, OFCG-ST1

Transit Grade, Indoor/Outdoor, Multi-Loose-Tube, OM3, 12 Fibers, Gel Filled Tubes 2.8mm, Corrugated Steel Tape, Double Jacket - LSZH, OFCG-ST1

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.454 in (11.5 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

CST - Corrugated Steel Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.630 in (16.0 mm)

Number of Ripcords

2

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

178 lbs/kft (265 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFCG-ST1, FT4

ICEA Compliance

S-104-696

Other Standard Compliance(s)

NFPA 130, NFPA 502

Update and Revision

Revision Number: 0.34 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.34 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TT-3LG-012-HTNN Black Reel