Product Number: TU-SLF-004-R22

Tray, In+Outdoor, MLT, OS2, 4f, Gel Tubes 2.8mm, Dbl Jkt - PVC & CPE, OFNR, Oil Res 1/2

DataTuff Tray, Indoor/Outdoor, Multi-Loose-Tube, OS2, 4 Fibers, Gel Filled Tubes 2.8mm, Double Jacket - PVC Inner / CPE Outer, OFNR, Oil Res 1 & 2

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

4

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Core Wrap

Waterblocking tape

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.379 in (9.6 mm)

Color

Black

Nom. Diameter

0.514 in (13.1 mm)

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance 5,000 m -
10 Gigabit Ethernet Performance 10,000 m 40,000 m

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

130 lbs/kft (193 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-50°C to +70°C

Storage Temperature Range

-50°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

Update and Revision

Revision Number: 0.26 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.26 Revision Date: 11-14-2022


Part Numbers

Item # Color Putup Type
TU-SLF-004-R22N Black Reel