Product Number: FDSR144R2

Indoor/Outdoor OFNR OS2 Flexible Ribbon 144 Fibers 12F Subs

Indoor/Outdoor Riser OS2 Flexible Ribbon 144 Fibers 12F Subunit Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Diameter

0.118 in (3.0 mm)

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.72 in (18.4 mm)

Color

Black

Optical Characteristics

Wavelength 850 nm 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance -- 5,000 m -
10 Gigabit Ethernet Performance -- 10,000 m 50000

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

218 lbs/kft (325 kg/km)

Installation Temperature Range

-10°C to +70°C

Operating Temperature Range

-10°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

EIA/TIA 568-A, GR-409-CORE, ICEA-S-104-696

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024