Product Number: FISR012P0

Indoor OFNP OS2 Flexible Ribbon 12 Fibers Non-unitized

Indoor, Plenum, OS2, Flexible Ribbon, 12 Fibers, Non-unitized, Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Ribbon Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.120 in (3.0 mm)

Color

Yellow

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.190 in (4.8 mm)

Color

Yellow

Optical Characteristics

Wavelength

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

110 N/cm

Bulk Cable Weight

15 lbs/1000ft (22 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

OFNP

ICEA Compliance

S-83-596

TIA/EIA Compliance

EIA/TIA 568, GR-409-CORE

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.28 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.28 Revision Date: 10-15-2024