Product Number: FISR024A0

Indoor OFCP OS2 Flexible Ribbon 24 Fibers Non-unitized

Indoor Plenum Aluminum Interlocked Armor OS2 Flexible Ribbon 24 Fibers Non-unitized Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.190 in (3.0 mm)

Color

Yellow

Armor Type and Material

AIA - Aluminum Interlock Armor

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.39 in (9.9 mm)

Color

Yellow

Optical Characteristics

Wavelength 850 nm 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
Mode Field Diameter 9.2 µm 10.4 µm
1 Gigabit Ethernet Performance -- 5,000 m -
10 Gigabit Ethernet Performance -- 10,000 m 50000

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

92 lbs/1000ft

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

EIA/TIA 568, GR-409-CORE

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.30 Revision Date: 05-31-2024