Product Number: FISR288A5
Indoor OFCP OS2 Flexible Ribbon 288 Fibers 24F Subs
Indoor, Plenum, Aluminum Interlocked Armor, OS2, Flexible Ribbon, 288 Fibers, 24F Subunit, Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Ribbon Cable |
---|---|
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125μm µm |
Fiber Count |
288 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
24 |
Subunit Diameter |
0.118 in (3.0 mm) |
Subunit Color |
Yellow |
Subunit Strength Members |
Aramid Yarns |
Central Strength Member |
Upjacketed GRP |
Inner Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.720 in (18.3 mm) |
Color |
Yellow |
Armor Specifications
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Outer Jacket Specifications
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
1.07 (27.2 mm) |
Color |
Yellow |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
1 Gigabit Ethernet Performance | 5,000 m | |
10 Gigabit Ethernet Performance | 10,000 m | |
Min. Effective Modal Bandwidth (EMB) | 0.050 dB/km |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1320 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
420 lbs/kft (625 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA262 |
NEC / UL Compliance |
OFCP |
CEC / C(UL) Compliance |
FT6 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
598-D |
Telcordia Compliance |
GR-409 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment) |
History
Update and Revision |
Revision Number: 0.24 Revision Date: 01-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.24 Revision Date: 01-28-2025 |
---|