Product Number: FISR288C5
Indoor OFCR-LS OS2 Flexible Ribbon 288 Fibers 24F Subs
Indoor LSZH Aluminum Interlocked Armor OS2 Flexible Ribbon 288 Fibers 24F Subunit Yellow Jacket
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125μm µm |
Fiber Count |
288 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
24 |
Subunit Diameter |
0.118 in (3.0 mm) |
Central Strength Member |
Upjacketed GRP |
Inner Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Armor Specifications
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
1.01 in (25.7 mm) |
Color |
Yellow |
Optical Characteristics
Wavelength | 850 nm | 1310 nm | 1550 nm |
---|---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km | |
1 Gigabit Ethernet Performance | -- | 5,000 m | |
10 Gigabit Ethernet Performance | -- | 10,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
670 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
218 lbs/kft (325 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
EIA/TIA 568, GR-409-CORE |
History
Update and Revision |
Revision Number: 0.20 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.20 Revision Date: 05-31-2024 |
---|