Product Number: 139463

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Braid Shld, PVC Jkt, SIA Armor, PVC Jkt, CM

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Steel Interlock Armor, Blue PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.238 in (6.05 mm)

Armor

Armor Type & Material
SIA - Steel Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.541 in (13.7 mm)
0.563 in (14.3 mm)

Overall Cable Diameter (Nominal)

0.541 in (13.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 9.5 Ohm/1000ft (31 Ohm/km) 19.7 pF/ft (64.6 pF/m) 36 pF/ft 78 Ohm 66%

Nom. Outer Shield DCR

4.1 Ohm/1000ft (13 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft
10 2.1 dB/100ft
50 5 dB/100ft
100 7.5 dB/100ft
200 11 dB/100ft
400 16 dB/100ft

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
60°C -40°C to +60°C

Max. Pull Tension

205 lbs (93.0 kg)

Bulk Cable Weight

224 lbs/1000ft (333 kg/km)

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

NEC / UL Compliance

Article 725, Article 800, CM, CL2

CEC / C(UL) Compliance

CM, CMG, HLBCD

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Other Standard Compliance(s)

Allen Bradley Part No. 1770-CD

Update and Revision

Revision Number: 0.257 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.257 Revision Date: 05-31-2024