Product Number: 183079A
Profibus, 1 Pr #22 Sol BC, PE Ins, OS+TC Brd, PVC jkt, CCA, PVC Jkt, PLTC CMG Profibus DP
Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, PLTC CMG SUN RES Profibus DP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | 0.099 in (2.5 mm) | Red & Green | Flame Retardant, Foam w/ skin |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.043 in (1.1 mm) | 0.315 in (8.00 mm) |
Armor
Armor Type & Material |
---|
CCAA - Continuously Corrugated Aluminum Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 0.665 in (16.9 mm) |
Overall Cable Diameter (Nominal) |
0.665 in (16.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Pair(s) | 16 Ohm/1000ft (52 Ohm/km) | 150 Ohm | 78% | 2.3 Amps per Conductor |
Nom. Outer Shield DCR |
3.9 Ohm/1000ft (13 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 0.2 | 0.27 dB/100ft |
4 | 0.67 dB/100ft | |
16 | 1.37 dB/100ft |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.2 | 1.1 dB/100m |
4 | 2.65 dB/100m |
16 | 5.4 dB/100m |
Voltage
UL Voltage Rating |
---|
300 V (CMG, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.5 in (64 mm) | 2.5 in |
Max. Pull Tension |
50 lbs (23 kg) |
---|---|
Bulk Cable Weight |
170 lbs/1000ft (250 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, 1202, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CMG, PLTC |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.257 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.257 Revision Date: 05-31-2024 |
---|