Product Number: 3079ALS
Profibus DP, 1PR #22 Sol BC, PO ins, F/B, LSNH Jkt, 300 V
Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, harsh environment, outdoors, where multiple cable runs are required, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.51 mm | 0.09 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Green |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 8 mm | 1.1 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.4 mm | 1.3 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core | Flame retardant Polypropylene (2x) (2.54 mm) |
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
52 Ohm/km |
Capacitance
Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
---|---|
1 pF/m | 27.9 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
3 - 20 MHz | 150 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.2 MHz | 0.9 dB/100m |
4 MHz | 2.2 dB/100m |
16 MHz | 4.5 dB/100m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Min. Bend Radius During Installation |
186 mm |
Standards
CPR Euroclass |
Eca |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.230 Revision Date: 11-21-2024 |
---|
Information
Update and Revision |
Revision Number: 0.230 Revision Date: 11-21-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
3079ALS.00152 | Black | Reel | 152 m | 8719605005625 |
3079ALS.00305 | Black | Reel | 305 m | 8719605005632 |
3079ALS.00310 | Black | Reel | 310 m | 8719605005649 |
3079ALS.00385 | Black | Reel | 385 m | 8719605005656 |