Product Number: 70105PU
Profibus DP, 1PR #24 Str BC, PO ins, F/B/F, PUR jkt, IEC 61158-2, Trailing
Profibus DP, 1 Pair AWG 24 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid + Foil (Tri) shielding, PUR jacket , IEC 61158-2, Trailing
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable for Data Transmission applications such as Profibus; Suitable for C-track/trailing application |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 19x36 | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.5 mm | 0.1 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Red |
Wire 2 | Green |
Outer Shield
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | 70% |
Braid | 2 | Tinned Copper (TC) | 70% |
Tape | 3 | Bi-Laminate (Alum+Poly) |
Outer Jacket
Material | Nominal Diameter |
---|---|
PUR - Polyurethane | 7.8 mm |
Construction and Dimensions
Cabling
Description |
---|
1 pair and 2 fillers twisted to cable core wrapped with a non-woven foil |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
87 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
30 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
3-20 MHz MHz | 150 Ohm | 15 Ohm |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-40°C To +80°C |
Operating Temp Range (Fixed Install) |
-40°C To +80°C |
Mechanical Characteristics
Min Bend Radius (W/o Pulling Strength) |
78 mm |
---|---|
Min Setting Radius |
39 mm |
Standards
UL AWM Style Compliance |
AWM 21292 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL horizontal flame test |
---|---|
IEC Flammability |
IEC 60332-2-2 |
IEC 60754-1 - Halogen Amount |
zero |
History
Update and Revision |
Revision Number: 0.147 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.147 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70105PU.00500 | Purple | Reel | 500 m | 8719605012272 |
70105PU.01500 | Purple | Reel | 500 m | 8719605012296 |
70105PU.001000 | Purple | Reel | 1,000 m | 8719605012265 |
70105PU.011000 | Purple | Reel | 1,000 m | 8719605012289 |