Product Number: 70200E

Profibus PA, 1PR #18 Str TC, PO ins, OS, PVC jkt, 30 V UL AWM 2464

Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, PVC jacket , 30 V UL AWM 2464

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Profibus PA or Foundation FieldBus PA

Conductor

AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 2.55 mm 0.05 mm

Color Chart

Number Color
Wire 1 Red
Wire 2 Green

Outer Shield

Type Material Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) TC - Tinned Copper 20

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 7.5 mm

Cabling

Description
1 pair + tinned copper drainwire

Conductor DCR

Max. Conductor DCR Max. Shield DCR
20.5 Ohm/km 26 Ohm/km

Capacitance

Max. Capacitance Conductor to Conductor
80 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.03125 MHz MHz 100 Ohm 20 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
0.01 MHz 0.2 dB/100m
0.039 MHz 0.3 dB/100m
0.1 MHz 0.6 dB/100m
0.5 MHz 2.8 dB/100m
1 MHz 3.7 dB/100m

Installation Temperature Range

-5°C To +80°C

Storage Temperature Range

-30°C To +80°C

Operating Temperature Range

-30°C To +80°C

Max. Pull Tension

50 N

Min Bend Radius (W/o Pulling Strength)

100 mm

UL AWM Style Compliance

AWM 2464

Environmental Space

Indoor

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.153 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.153 Revision Date: 02-15-2024

Part Numbers

Item # Color Put-Up Type Length EAN
70200E.00500 Black Reel 500 m 8719605012302