Product Number: 9182

150Ω Twinax, 1 Pr #22 Str TC, FPE Ins, OA Duofoil®, PVC Jkt, CMX

Twinax 150Ω, 1 Pair 22AWG (19x34) Tinned Copper, Foam PE Insulation, Overall Duofoil® Shield, PVC Outer Jacket, CMX

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Pair(s) 2 22 AWG 19x34 0.030 in TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.134 in (3.40 mm) Black & Yellow

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.345 in (8.76 mm)

Overall Cable Diameter (Nominal)

0.345 in (8.76 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.40 dB/100ft
10 MHz 1.20 dB/100ft
50 MHz 2.70 dB/100ft
100 MHz 4.30 dB/100ft
200 MHz 6.20 dB/100ft
400 MHz 8.80 dB/100ft

Electricals

Element Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Cond (Mutual) Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
Pair(s) 14.0 Ohm/1000ft 6.3 Ohm/1000ft (21 Ohm/km) 8.8 pF/ft (29 pF/m) 16.5 pF/ft (54.1 pF/m) 150 Ohm 78%

Voltage

UL Voltage Rating
300 V (CMX)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
6.0 in (150 mm) 3.5 in (89 mm)

Max. Pull Tension

28 lbs (13 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Sunlight Resistance, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1, FT1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2X, CMX

AWM Compliance

AWM 2668

CEC / C(UL) Compliance

CMX

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89182

Notes

Cable contains fillers for better electrical performance.

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9182 010500 Black Reel 500 ft 612825225126 C
9182 010U500 Black Reel 500 ft 612825225102
9182 0101000 Black Reel 1,000 ft 612825225119 C
9182 0105000 Black Reel 5,000 ft 612825225133 C