Product Number: 9182NH

Twinax , 1PR #22 Str TC, PO ins, OS, LSNH Jkt, 300V

Twinax , 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Twinaxial instrumentation and computer cable; For data transmission applications

Conductor

AWG Stranding Material No. of Pairs
22 19x34 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 3.45 mm 0.1 mm

Color Chart

Number Color
Pair 1 Black & Yellow

Outer Shield

Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 9 / 23 / 9 µm TC - Tinned Copper AWG22/19
Tape Polyester 23 µm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.8 mm 0.89 mm

Cabling

Description Filler
1 pair and 2 fillers twisted to cable core Foamed Fibrillated Polypropylene (2x) (White, 2.92 mm)

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
45.9 Ohm/km 20.7 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
28.9 pF/m 45.1 pF/m

Inductance

Nominal Inductance
0.96 µH/m

Impedance

Nominal Characteristic Impedance
150 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.31 dB/100m
5 MHz 2.79 dB/100m
10 MHz 3.94 dB/100m
20 MHz 5.58 dB/100m
50 MHz 8.86 dB/100m
100 MHz 14.11 dB/100m
200 MHz 20.34 dB/100m
400 MHz 28.87 dB/100m

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
430 ns/ft 78%

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

ASTMD741

Min. Bend Radius During Installation

88 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.242 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.242 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
9182NH.00152 Black Reel 152 m 8719605020192
9182NH.00305 Black Reel 305 m 8719605020208
9182NH.00500 Black Reel 500 m 8719605020215
9182NH.001000 Black Reel 1,000 m 8719605020185