Product Number: 9463LS

Blue Hose, 1PR #20 Str TC, PO ins, F/B, LSNH Jkt,SWA

Blue Hose, 1 Pair AWG 20 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , Steel Wire Armor

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Twinaxial instrumentation and computer cable; For data transmission applications; Suitable for outdoor application (sunlight resistant) and direct burial

Conductor

AWG Stranding Material No. of Pairs
20 7x28 TC - Tinned Copper 1

Conductor Count

2

Total Number of Pairs

1

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.96 mm 0.05 mm

Color Chart

Number Color
Pair 1 Clear & Blue

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) TC - Tinned Copper AWG20/7
Braid Tinned Copper (TC) 55%

Inner Jacket

Material Color Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) Blue (RAL 5012) 6.35 mm 0.89 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 10.75 mm 1.3 mm

Cabling

Description Filler
1 pair and 2 fillers twisted to cable core Polyethylene (2x) (Clear, 1.32 mm)

Armor

Type of Armor Material Thickness of Armoring Wires Coverage Percentage
Steel Wire Armoring Galvanized steel wire 0.9 mm Min. 95%

Conductor DCR

Max. DCR Unbalance Nominal Conductor DCR Nominal Outer Shield DCR
2.53 % 31.2 Ohm/km 13.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
64.6 pF/m 118.1 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 78 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.97 dB/100m
10 MHz 6.89 dB/100m
50 MHz 11.81 dB/100m
100 MHz 24.61 dB/100m
200 MHz 36.09 dB/100m
400 MHz 52.49 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Min. Bend Radius During Installation

161.25 mm

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.233 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.233 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
9463LS.00500 Blue Reel 500 m 8719605020697
9463LS.001000 Blue Reel 1,000 m 8719605020673
9463LS.001500 Blue Reel 1,500 m 8719605020680