Product Number: 3092T
ControlBus™, Coax RG6, #18 Sol BCCS, PO Ins, QUAD AL Shld, LSZH Jkt, CMG
ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.040 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.180 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Aluminum | 60% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 4 | Aluminum | 60% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.3 in |
Table Notes |
Flame Retardant |
---|
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
28 Ohm/1000ft | 3.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-50 MHz | 23 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.35 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.59 dB/100ft |
20 MHz | 0.86 dB/100ft |
50 MHz | 1.37 dB/100ft |
100 MHz | 1.97 dB/100ft |
200 MHz | 2.82 dB/100ft |
300 MHz | 3.48 dB/100ft |
400 MHz | 4.04 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.25 ns/ft | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
35 lbs/1000ft |
---|---|
Max. Pull Tension |
162 lbs |
Min. Bend Radius/Minor Axis |
3.0 in |
Standards
NEC/(UL) Compliance |
CL2, CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-22 |
---|---|
IEEE Flammability |
1202 |
UL voltage rating |
300 V RMS |
History
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
3092T 0105000 | Black | 612825141433 |