Product Number: 3094A
ControlBus™, Coax RG-11, #14 Sol BCCS, FPE Ins, QUAD AL Shld, PVC Jkt, CMR
Coax RG-11 14AWG (Solid) Bare Copper Covered Steel, Foam PE Insulation, Overall Duobond® II+ Aluminum Braid(60%)+Duofoil®+Aluminum Braid(40%) Shield, PVC Outer Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
---|
Construction Details
RG Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White | Gas Injected |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.407 in (10.3 mm) |
Overall Cable Diameter (Nominal) |
0.407 in (10.3 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Structural Return Loss |
---|---|
5 - 400 MHz | 20 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
2 MHz | 0.18 dB/100ft |
5 MHz | 0.26 dB/100ft |
10 MHz | 0.38 dB/100ft |
20 MHz | 0.55 dB/100ft |
50 MHz | 0.83 dB/100ft |
100 MHz | 1.17 dB/100ft |
200 MHz | 1.60 dB/100ft |
300 MHz | 1.99 dB/100ft |
400 MHz | 2.30 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
11.5 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C to 75°C |
Bend Radius
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension |
234 lbs (106 kg) |
---|---|
Bulk Cable Weight |
60 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1666 Riser |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR, CL2R |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
3095A |
Product Notes
Notes |
Tap marks every 2.6 meters to aid users in installation. |
---|
History
Update and Revision |
Revision Number: 0.514 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.514 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3094A F2V500 | Gray, DEC | Reel | 500 ft | 612825141525 | |
3094A F2V1000 | Gray, DEC | Reel | 1,000 ft | 612825141501 | |
3094A F2V2000 | Gray, DEC | Reel | 2,000 ft | 612825141518 | C |