Product Number: 123076F

Fieldbus, 1 Pr #18 Str TC, PP ins, OS, PVC Jkt, AIA Armor, PVC Jkt, ISA/SP-50 Type A, PLTC, CM

Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, ISA/SP-50 Type A, , PLTC, CM

  • Availability:
    Global
  • Status:
    Active
123076F

Specifications

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PP - Polypropylene 0.022 in (0.56 mm) Blue & Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.280 in (7.11 mm)

Armor

Armor Type & Material
AIA - Aluminum Interlock Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.585 in (14.9 mm)

Overall Cable Diameter (Nominal)

0.585 in (14.9 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 5.86 Ohm/1000ft (19.2 Ohm/km) 45 pF/ft 100 Ohm 66% 5.2 Amps per Conductor

Nom. Outer Shield DCR

7.5 Ohm/1000ft (25 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 0.039 0.08 dB/100ft

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
0.031 0.091 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature Operating
105°C -40°C to +105°C

Bend Radius

Stationary Min. Installation Min.
6 in (150 mm) 6 in

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

38 lbs/1000ft (57 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1666 Riser, FT4, 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CMG HLBCD

IEEE Compliance

1202, IEEE 383 Vertical Tray Flame Test (70,000 BTU)

ISO/IEC Compliance

IEC 61158-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA/SP-50 Type A

Notes

Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. Jacket diameter tolerance: +/- .010

Update and Revision

Revision Number: 0.90 Revision Date: 02-07-2025

Update and Revision

Revision Number: 0.90 Revision Date: 02-07-2025

Resources

Resources