Product Number: 123106A
RS-485, 1 Pr, 22AWG, Str TC, PE Ins, with OS, 1C 22AWG Str, PVC Ins, OA TC Brd, PVC Jkt, AIA, PVC Jkt, CM, PLTC, Sun Res
RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, with Foil Shield, 1 Conductor 22AWG (7x30) Tinned Copper, PVC Insulated, Overall 65% Tinned Copper Braid, PVC jacket, Aluminum Interlock Armor, PVC Jacket, CM, PLTC, SUN RES
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
exposure to rodent, crush, or cut through force, burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.033 in (0.84 mm) | White/Orange Stripe & Orange/White Stripe | HDPE |
Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Blue/White Stripe |
Inner Shield
Element | Shield Type | Material | Coverage | Notes |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Single conductor is not under tape |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Braid | Tinned Copper (TC) | 65% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.300 in (7.62 mm) |
Armor
Armor Type & Material |
---|
AIA - Aluminum Interlock Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.593 in (15.1 mm) |
Overall Cable Diameter (Nominal) |
0.593 in (15.1 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Pair(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) | 11 pF/ft (36 pF/m) | 120 Ohm | 78% | 2.7 Amps per Conductor at 25ºC |
Conductor(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) |
Nom. Outer Shield DCR |
2.8 Ohm/1000ft (9.2 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.5 dB/100ft |
Voltage
UL Voltage Rating |
---|
300 V (CM, PLTC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -40°C to +60°C |
Table Notes |
-40C |
---|
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.1 in (180 mm) | 7.1 in |
Max. Pull Tension |
200 lbs (91 kg) |
---|---|
Bulk Cable Weight |
150 lbs/1000ft (220 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, 1202 |
NEC / UL Compliance |
Article 725, Article 800 |
CEC / C(UL) Compliance |
CMG HLBCD |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.74 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.74 Revision Date: 05-05-2023 |
---|