Product Number: 3132A
ControlBus™, Coax RG6, #18 Sol BCCS, FEP Ins, QUAD AL Shld, PVDF Jkt, CMP
ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, FEP Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, PVDF Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 60% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 4 | Aluminum | 40% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.274 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 7.2 Ohm/1000ft | 7.2 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.093 µH/ft |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
100 Ohm | ± 3 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.36 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.5 dB/100ft |
10 MHz | 0.65 dB/100ft |
20 MHz | 0.95 dB/100ft |
50 MHz | 1.5 dB/100ft |
100 MHz | 2.12 dB/100ft |
200 MHz | 2.99 dB/100ft |
300 MHz | 3.66 dB/100ft |
400 MHz | 4.23 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 82% |
Phase Delay Distortion
f/B | %PDD/100M (5MB) |
---|---|
0.5 | -0.54 |
1 | -0.19 |
1.5 | 0 |
2 | 0.16 |
2.5 | 0.3 |
High Frequency
Frequency [MHz] | Min. SRL (Structural Return Loss) |
---|---|
1 MHz | 23 dB |
2 MHz | |
5 MHz | |
10 MHz | |
20 MHz | |
50 MHz | |
100 MHz | |
200 MHz | |
300 MHz | |
400 MHz |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Tilt 5 to 10 MHz: .48 dB/100 M |
---|---|
Other Electrical Characteristic 2 |
Tilt 10 to 20 MHz: .93 dB/100 M |
Other Electrical Characteristic 3 |
Sweep Tested 5 to 400MHz. |
Temperature Range
UL Temp Rating |
150°C |
---|---|
Operating Temperature Range |
-20°C To +150°C |
Mechanical Characteristics
Bulk Cable Weight |
43 lbs/1000ft |
---|---|
Max. Pull Tension |
104 lbs |
Min. Bend Radius/Minor Axis |
2.75 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
RG Type |
6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
3131A |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Product Notes
Notes |
Tap Marks Every 2.6 Meters to aid in users installation. |
---|
History
Update and Revision |
Revision Number: 0.417 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.417 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
3132A F2V1000 | Gray, DEC | Reel | 1,000 ft | 612825142065 |