Product Number: 3076ENH
Profibus PA, 1PR #18 Str TC, PO ins, OS, LSNH Jkt, 300 V
Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300 V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 2.55 mm | 0.05 mm | 0.67 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White & Black |
Outer Shield
Type | Material | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 9 / 23 µm | TC - Tinned Copper | AWG20/7 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.5 mm | 1.15 mm |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. Outer Shield DCR |
---|---|
20.5 Ohm/km | 26 Ohm/km |
Capacitance
Max. Capacitance Conductor to Conductor | Max. Capacitance Conductor to Shield |
---|---|
80 pF/m | 155 pF/m |
Inductance
Nominal Inductance |
---|
0.62 uH/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.03125 MHz | 100 Ohm | 5 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.01 MHz | 0.2 dB/100m |
0.039 MHz | 0.3 dB/100m |
0.1 MHz | 0.6 dB/100m |
0.5 MHz | 2.8 dB/100m |
1 MHz | 3.7 dB/100m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
50 N |
Min. Bend Radius During Installation |
100 mm |
Standards
ISO/IEC Compliance |
IEC 61158-2 |
---|---|
CPR Euroclass |
Eca |
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.235 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.235 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
3076ENH.00500 | Blue | Reel | 500 m | 8719605005519 |
3076ENH.001000 | Blue | Reel | 1,000 m | 8719605005502 |
3076ENH.041000 | Blue | Reel | 1,000 m | 8719605005557 |
3076ENH.01500 | Orange | Reel | 500 m | 8719605005540 |