Product Number: 6340FT

Thermostat & Control, #18-2c, TC, O/A Foil, CMP

Thermostat & Control Cable, Plenum-CMP, 1-18 AWG stranded tinned copper pair with foam FEP insulation, Beldfoil® shield, Flamarrest® jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thermostat, Control, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 7x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.0265 in (0.673 mm) 0.099 in (2.5 mm) Black and White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.232 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
7.1 Ohm/1000ft 16.9 pF/ft (55.4 pF/m) 78% 4.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.32 in (58.9 mm) 2.32 in

Max. Pull Tension

67 lbs (30 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.335 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.335 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6340FT 0011000 Brown 612825176244 C