Product Number: 12G1.0CY
MachFlex™ 350CY, 11+1G C 1.0mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt
MachFlex™ 350CY Control VDE Certified, 11 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 11 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
13.8 mm (0.543 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Table Notes |
EMEA PN : 12GCCY |
---|
Bend Radius
Installation Min. | Flexing Min. |
---|---|
82.8 mm (3.26 in) | 276 mm (10.9 in) |
Bulk Cable Weight |
304 kg/km (204 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
Third Party Performance Verification |
VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
IEC 60227-5, EN 50525-2-51, VDE 0285-525-2-51 |
History
Update and Revision |
Revision Number: 0.81 Revision Date: 03-27-2024 |
---|
Information
Update and Revision |
Revision Number: 0.81 Revision Date: 03-27-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
12G1.0CY 010100M | Black, RAL 9004 | 100 m |
12G1.0CY 010200M | Black, RAL 9004 | 200 m |
12G1.0CY 010300M | Black, RAL 9004 | 300 m |
12G1.0CY G8U100M | Gray, RAL 7001 | 100 m |