Product Number: 29500F

VFD 300% Gnd, 3C+G #16 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#16 TC Drain, Blk TPE Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Extra Flexible VFD, 3 Conductor 16AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/16AWG Tinned Copper Drain, Black TPE Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 65x34 TC - Tinned Copper
Ground Wire 1 16 AWG 65x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 0.046 in (1.2 mm) 0.151 in (3.84 mm) ICEA Chart M4
Ground Wire PVC - Polyvinyl Chloride 0.046 in (1.2 mm) 0.151 in (3.84 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 16 AWG (65x34) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.063 in (1.6 mm) 0.528 in (13.4 mm) Yes

Overall Cable Diameter (Nominal)

0.528 in (13.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 3.941 Ohm/1000ft 54 pF/ft (180 pF/m) 97 pF/ft (320 pF/m) 44 Ohm 55% 18 Amps per Conductor at 30ºC
4.45 Ohm/1000ft (14.6 Ohm/km) 14.4 Amps per Conductor at 30ºC (per NEC)

Voltage

UL Voltage Rating
1000 V (TC-ER, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.3 in (160 mm) 6.3 in (160 mm)

Max. Pull Tension

243 lbs (110 kg)

Bulk Cable Weight

171 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
29500F 0101000 Black Reel 1,000 ft 612825367239
29500F 0106000 Black Reel 6,000 ft 612825367246